BURNDY
YAV6CL4BOX, Uninsulated Ring Terminal For 6 AWG, 1-Hole, 5/16" Stud
Image of YAV6CL4BOX YAV6CL4BOX, Uninsulated Ring Terminal For 6 AWG, 1-Hole, 5/16" Stud

YAV6CL4BOX, Uninsulated Ring Terminal For 6 AWG, 1-Hole, 5/16" Stud

Brand: Burndy

Catalog ID: YAV6CL4BOX

Uninsulated Ring Terminal For 6 AWG.

YAV6CL4BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Type AN Aircraft Cable, Extra Flexible Conductors And Commercial (Code) Conductors, Industrials, Hospitals, Electric Utilities, Marine, Computers, And Other Equipment Subject To Vibration Or Requiring Dependable Electrical Performance

Catalog Number

YAV6CL4BOX

Connector Type

Ring Terminal

Die Index

39

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810539101

UPC 14 Digit GTIN

00781810539101

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.47 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.69 in

Dimension - Hole Size inch

0.38 in

Dimension - Hole Size mm

10 mm

Dimension - Length Overall inch

1.43 in

Dimension - N inch

0.3 in

Dimension - Outside Diameter inch

0.30 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

1/2 in

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.35 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Flex G Size

6

Conductor - Copper Flex H Size

6

Conductor - Copper Flex I Size

6

Conductor - Copper Flex K Size

6

Conductor - Copper Flex M Size

6

Conductor - Copper Solid Size

6

Conductor - Copper Solid Size Range

6

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Aircraft Size Range

AN 6

Conductor - Copper Str Size

6

Conductor - Copper Str Size Range

6 AWG

Conductor Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

20

Minimum Pack Quantity

1