BURNDY
YAV6CLNK, Uninsulated Ring Terminal For 6 AWG, I-Hole, 1/4" Stud, Nickel Plated
Image of YAV6CLNK YAV6CLNK, Uninsulated Ring Terminal For 6 AWG, I-Hole, 1/4" Stud, Nickel Plated

YAV6CLNK, Uninsulated Ring Terminal For 6 AWG, I-Hole, 1/4" Stud, Nickel Plated

Brand: Burndy

Catalog ID: YAV6CLNK

Cu Large Size Uninsul Comp Terminal, Ring Tongue/Bvl Entry, W/InspWindow, 6 AWG Str, 1/4" Stud, Seamless bbl, Nickel Plated, 39 Index.

YAV6CLNK.

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

General

Application

For Use On Type AN Aircraft Cable, Extra Flexible Conductors And Commercial (Code) Conductors, Industrials, Hospitals, Electric Utilities, Marine, Computers, And Other Equipment Subject To Vibration Or Requiring Dependable Electrical Performance

Catalog Number

YAV6CLNK

Connector Type

Ring Terminal

Die Index

39

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810095263

UPC 14 Digit GTIN

00781810095263

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.47 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size mm

7 mm

Dimension - Length Overall inch

1.31 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.29 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

99999