BURNDY
Image of YAV6CRS2 YAV6CRS2, Uninsulated Right Angle Ring Terminal For 6 AWG, 1-Hole, 3/8" Stud

YAV6CRS2, Uninsulated Right Angle Ring Terminal For 6 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAV6CRS2

Uninsulated Right Angle Ring Terminal For 6 AWG.

YAV6CRS2.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Product details

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV6CRS2

Connector Type

Ring Terminal

Die Index

39

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810025857

UPC 14 Digit GTIN

00781810025857

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - G inch

0.89 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

0.98 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.32 in

Dimension - Pad Width inch

0.59 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Size

6

Conductor - Copper Str Size Range

6 AWG

Conductor Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

92500