
Brand: Burndy
Catalog ID: YAV8CL20890
Catalog Number
YAV8CL20890
Connector Type
Ring
Material
Copper
Plating Type
Nickel
Temperature Rating
260° C
UPC
621945500600
Dimensions
0.57 in x 0.84 in x 0.27 in
Height
0.27 in
Length
0.57 in
Width
0.84 in
Voltage - Maximum
35 kV
Conductor - Copper Str Size Range
8 AWG
Wire Size
8 AWG. AN 8
Certification - CSA Approved
Yes
Certified Listed
QPL - AS-20659
Industry Standard(s)
SAE AS20659
Standards - RoHS Compliance Status
CM
Temperature Rating
260° C
Connector Type
Ring