BURNDY
YAV8CLNK, Seamless Terminal #8 AWG #10 Stud Nickel Plated
Image of YAV8CLNK YAV8CLNK, Seamless Terminal #8 AWG #10 Stud Nickel Plated

YAV8CLNK, Seamless Terminal #8 AWG #10 Stud Nickel Plated

Brand: Burndy

Catalog ID: YAV8CLNK

LARGE SIZE UNINSULATED COMPRESSION TERMINALS SEAMLESS UNINSULATED COMPRESSION RING TONGUE TERMINAL.

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

General

Catalog Number

YAV8CLNK

Connector Type

Ring Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Insulation

N

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel

Trade Name

HYLUG

Type

Ring Tongue

UPC

781810024843

UPC 14 Digit GTIN

00781810024843

Dimensions

Dimension - B Length fraction

4/9 in

Dimension - B Length inch

0.44 in

Dimension - Bolt Size fraction

#10

Dimension - D inch

0.47 in

Dimension - Length Overall inch

1.08 in

Dimension - N inch

0.2 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Stud Size inch

#10

Dimension - Thread Size

-

Conductor Related

Conductor - Copper Solid Size Range

N/A

Conductor - Copper Str Aircraft Size Range

N/A

Conductor - Copper Str Navy Size Range

N/A

Conductor - Copper Str Size

8 AWG

Conductor - Copper Str Size Range

8 AWG

Conductor Size

8 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Minimum Pack Quantity

1

Pallet Quantity

99999