

Brand: Burndy
Catalog ID: YAV95F2M20
Application
Metric Wire Termination
Catalog Number
YAV95F2M20
Connector Type
METRIC
Die Index
14
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810640807
UPC 14 Digit GTIN
00781810640807
Dimension - B Length inch
1.00 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
128 mm
Dimension - Length Overall inch
5.04 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Pad Width inch
1.03 in
Dimension - Strip Length inch
1.06 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
2/0 AWG
Conductor - Material
COPPER
Conductor Size
95 mm2
Conductor Type
CLASS 2
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
METRIC
Number of Pad Holes
2
Minimum Pack Quantity
10