BURNDY
YAZ1C2TC14, Compression Terminal, 1 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel
Image of YAZ1C2TC14 YAZ1C2TC14, Compression Terminal, 1 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel
Buy America(n) Qualified

YAZ1C2TC14, Compression Terminal, 1 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ1C2TC14

1 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ1C2TC14

Color Code

Green

Connector Type

LONG BARREL

Die Index

11

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810227770

UPC 14 Digit GTIN

00781810227770

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.01 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.67 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

75 (37) Navy

Conductor - Copper Str Size

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

9280