BURNDY
YAZ252TC14E2, Compression Terminal, 1/0 AWG Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel
Image of YAZ252TC14E2 YAZ252TC14E2, Compression Terminal, 1/0 AWG Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel
Buy America(n) Qualified

YAZ252TC14E2, Compression Terminal, 1/0 AWG Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ252TC14E2

1/0 AWG CU, Two Hole, 1/4 Stud Size, 3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pinnk Color Code, 12 or 348 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ252TC14E2

Color Code

Pink

Connector Type

LONG BARREL

Die Index

12

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810227800

UPC 14 Digit GTIN

00781810227800

Dimensions

Dimension - B Length inch

1.38

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - E Spacing between Holes fraction

3/4

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

80

Dimension - Length Overall inch

3.16

Dimension - N inch

0.31

Dimension - Outside Diameter inch

0.51

Dimension - Pad Width inch

0.75

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

100 Navy

Conductor - Copper Str Size

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

5

Pallet Quantity

23200