BURNDY
YAZ262N, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 2/0 AWG
Image of YAZ262N YAZ262N, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 2/0 AWG
Image of YAZ262N YAZ262N, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 2/0 AWG
play
Buy America(n) Qualified

YAZ262N, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 2/0 AWG

Brand: Burndy

Catalog ID: YAZ262N

2/0 AWG CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ262N

Color Code

Black

Connector Type

LONG BARREL

Die Index

13

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810208571

UPC 14 Digit GTIN

00781810208571

Dimensions

Dimension - B Length fraction

1-1/2

Dimension - B Length inch

1.5

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - E Spacing between Holes fraction

1-3/4

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

126

Dimension - Length Overall inch

4.95

Dimension - N inch

0.62

Dimension - Outside Diameter inch

0.56

Dimension - Pad Width inch

0.83

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.64

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

125 Navy

Conductor - Copper Str Size

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1