BURNDY
YAZ27TC38, Compression Terminal, 3/0 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel
Image of YAZ27TC38 YAZ27TC38, Compression Terminal, 3/0 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel

YAZ27TC38, Compression Terminal, 3/0 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZ27TC38

3/0 AWG CU, One Hole, 3/8 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Orange Color Code, 14 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ27TC38

Color Code

Orange

Connector Type

LONG BARREL

Die Index

14

EU RoHS Indicator

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810223635

UPC 14 Digit GTIN

00781810223635

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Bolt Hole Size inch

0.4 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

71 mm

Dimension - Length Overall inch

2.79 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.62 in

Dimension - Pad Width inch

0.90 in

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

150 (61) Navy

Conductor - Copper Str Navy Size Range

150 (61) Navy

Conductor - Copper Str Size

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

20

Minimum Pack Quantity

1