BURNDY
YAZ29TC3845, Compression Terminal, 250 kcmil Cu, 1-Hole, 3/8" Stud, Long Barrel, 45 Degree
Image of YAZ29TC3845 YAZ29TC3845, Compression Terminal, 250 kcmil Cu, 1-Hole, 3/8" Stud, Long Barrel, 45 Degree

YAZ29TC3845, Compression Terminal, 250 kcmil Cu, 1-Hole, 3/8" Stud, Long Barrel, 45 Degree

Brand: Burndy

Catalog ID: YAZ29TC3845

250 kcmil CU, One Hole, 3/8 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ29TC3845

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

16

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810240168

UPC 14 Digit GTIN

00781810240168

Dimensions

Dimension - B Length inch

1.62 in

Dimension - Bolt Hole Size inch

0.4 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

2.09 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

69 mm

Dimension - Length Overall inch

2.72 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.75 in

Dimension - Pad Width inch

1.10 in

Dimension - Strip Length inch

1-11/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

250 (61) Navy

Conductor - Copper Str Navy Size Range

250 (61) Navy

Conductor - Copper Str Size

250 KCMIL

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

10