BURNDY
YAZ302TC3890, Compression Terminal, 300 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, 90 Degree
Image of YAZ302TC3890 YAZ302TC3890, Compression Terminal, 300 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, 90 Degree

YAZ302TC3890, Compression Terminal, 300 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, 90 Degree

Brand: Burndy

Catalog ID: YAZ302TC3890

300 kcmil CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 17 or 298 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ302TC3890

Color Code

White

Die Index

17

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810229866

UPC 14 Digit GTIN

00781810229866

Dimensions

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

2.86 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

2-1/16

Dimension - Stud Size fraction

3/8

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.43 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

300 (91) Navy

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Minimum Pack Quantity

1