BURNDY
YAZ312N, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 350 kcmil
Image of YAZ312N YAZ312N, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 350 kcmil
Buy America(n) Qualified

YAZ312N, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 350 kcmil

Brand: Burndy

Catalog ID: YAZ312N

350 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 18 or 324 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ312N

Color Code

Red

Connector Type

LONG BARREL

Die Index

18

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

YES

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810208618

UPC 14 Digit GTIN

00781810208618

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

143 mm

Dimension - Length Overall inch

5.64 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.29 in

Dimension - Strip Length inch

2-1/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

350 (91) Navy

Conductor - Copper Str Size

350 KCMIL

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1