BURNDY
YAZ31TC38FX, Compression Terminal, 250 kcmil I,K,M, 262 DLO Cu, 1-Hole, 3/8" Stud, Long Barrel
Image of YAZ31TC38FX YAZ31TC38FX, Compression Terminal, 250 kcmil I,K,M, 262 DLO Cu, 1-Hole, 3/8" Stud, Long Barrel

YAZ31TC38FX, Compression Terminal, 250 kcmil I,K,M, 262 DLO Cu, 1-Hole, 3/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZ31TC38FX

250 kcmil I, K, M, 262 DLO CU, One Hole, 3/8 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 17 or 298 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ31TC38FX

Color Code

White

Connector Type

LONG BARREL

Die Index

17

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810241790

UPC 14 Digit GTIN

00781810241790

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2.00 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.44 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.29 in

Dimension - Strip Length inch

2-1/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

262 KCMIL

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

250 KCMIL

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

250 kcmil

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

250 KCMIL

Conductor - Copper Flex M Size Range

250 kcmil

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8700