BURNDY
Image of YAZ342NTCFXB YAZ342NTCFXB, Compression Terminal, 373.3 kcmil 925/24, 350 kcmil, Cu, 2-Hole, 1/2" Stud, Long Barrel

YAZ342NTCFXB, Compression Terminal, 373.3 kcmil 925/24, 350 kcmil, Cu, 2-Hole, 1/2" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZ342NTCFXB

Cu compression long barrel flex conductor, 2 holes/W/ insp window, 373.3 kcmil(925/24), 350 kcmil nom, 1/2" stud, Blue, 19 index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ342NTCFXB

Die Index

19

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Belled
  • Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810238660

UPC 14 Digit GTIN

00781810238660

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - Inside Diameter inch

0.83 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

3/8

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.65 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

373 KCMIL

Conductor - Copper DLO Size Range

373 kcmil

Conductor - Copper Flex G Size

350 KCMIL

Conductor - Copper Flex G Size Range

350 kcmil

Conductor - Copper Flex H Size

350 KCMIL

Conductor - Copper Flex H Size Range

350 kcmil

Conductor - Copper Flex I Size

350 KCMIL

Conductor - Copper Flex I Size Range

350 kcmil

Conductor - Copper Flex K Size

350 KCMIL

Conductor - Copper Flex K Size Range

350 kcmil

Conductor - Copper Flex M Size

350 KCMIL

Conductor - Copper Flex M Size Range

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Type

FLEX

Wire Size

350 KCMIL

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

6

Minimum Pack Quantity

1