BURNDY
YAZ36TC38FX, Compression Terminal, 500 kcmil G,H, 444 DLO, Cu, 1-Hole, 3/8" Stud, Long Barrel
Image of YAZ36TC38FX YAZ36TC38FX, Compression Terminal, 500 kcmil G,H, 444 DLO, Cu, 1-Hole, 3/8" Stud, Long Barrel

YAZ36TC38FX, Compression Terminal, 500 kcmil G,H, 444 DLO, Cu, 1-Hole, 3/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZ36TC38FX

500 kcmil G, H, 444 DLO CU, One Hole, 3/8 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 20 or 299 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ36TC38FX

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810241943

UPC 14 Digit GTIN

00781810241943

Dimensions

Dimension - B Length fraction

2-11/16 in

Dimension - B Length inch

2.69 in

Dimension - Bolt Hole Size inch

0.40 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

115 mm

Dimension - Length Overall inch

4.54 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

1.74 in

Dimension - Strip Length inch

2-3/4

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

444 KCMIL

Conductor - Copper DLO Size Range

444 kcmil

Conductor - Copper Flex G Size

500 KCMIL

Conductor - Copper Flex G Size Range

450 kcmil

Conductor - Copper Flex H Size

500 KCMIL

Conductor - Copper Flex H Size Range

500 kcmil

Conductor - Copper Flex I Size

450 kcmil

Conductor - Copper Flex I Size Range

500 kcmil

Conductor - Copper Flex K Size

450 kcmil

Conductor - Copper Flex K Size Range

450 kcmil

Conductor - Copper Flex M Size

450 kcmil

Conductor - Copper Flex M Size Range

450 kcmil

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

FLEX

Wire Size

500 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

3480