BURNDY
Image of YAZ39TC3845 YAZ39TC3845, Compression Terminal, 750 kcmil Cu, 1-Hole, 3/8" Stud, Long Barrel, 45 Degree

YAZ39TC3845, Compression Terminal, 750 kcmil Cu, 1-Hole, 3/8" Stud, Long Barrel, 45 Degree

Brand: Burndy

Catalog ID: YAZ39TC3845

750 kcmil CU, One Hole, 3/8 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ39TC3845

Color Code

Black

Die Index

24

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Material

COPPER

Physical Attribute - Number of Holes

1

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810240656

UPC 14 Digit GTIN

00781810240656

Dimensions

Dimension - B Length fraction

2-7/8 in

Dimension - Bolt Hole Size inch

0.40 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

3.68 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

1.91 in

Dimension - Strip Length inch

2-15/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.52 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

1