BURNDY
YAZ4C2TC10E2, Compression Terminal, 4 AWG Cu, 2-Hole, #10 Stud, 3/4" Spacing, Long Barrel
Image of YAZ4C2TC10E2 YAZ4C2TC10E2, Compression Terminal, 4 AWG Cu, 2-Hole, #10 Stud, 3/4" Spacing, Long Barrel

YAZ4C2TC10E2, Compression Terminal, 4 AWG Cu, 2-Hole, #10 Stud, 3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ4C2TC10E2

4 AWG CU, Two Hole, #10 Stud Size, 3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 8 or 346 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ4C2TC10E2

Color Code

Gray

Connector Type

LONG BARREL

Die Index

8

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810227633

UPC 14 Digit GTIN

00781810227633

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.67 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.27 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

50