BURNDY
Image of YAZ4C2TC10E245 YAZ4C2TC10E245, Compression Terminal, 4 AWG Cu, 2-Hole, #10 Stud, 3/4" Spacing, Long Barrel, 45 Degree

YAZ4C2TC10E245, Compression Terminal, 4 AWG Cu, 2-Hole, #10 Stud, 3/4" Spacing, Long Barrel, 45 Degree

Brand: Burndy

Catalog ID: YAZ4C2TC10E245

4 AWG CU, Two Hole, #10 Stud Size, 3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 8 or 346 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding