BURNDY
YAZ5CTC1290, Compression Terminal, 5 AWG Cu, 1-Hole, 1/2" Stud, Long Barrel, 90 Degree
Image of YAZ5CTC1290 YAZ5CTC1290, Compression Terminal, 5 AWG Cu, 1-Hole, 1/2" Stud, Long Barrel, 90 Degree

YAZ5CTC1290, Compression Terminal, 5 AWG Cu, 1-Hole, 1/2" Stud, Long Barrel, 90 Degree

Brand: Burndy

Catalog ID: YAZ5CTC1290

5 AWG CU, One Hole, 1/2 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 or 374 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ5CTC1290

Color Code

Blue

Die Index

7

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Material

COPPER

Physical Attribute - Number of Holes

1

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810239469

UPC 14 Digit GTIN

00781810239469

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

1.60 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.30 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

1