BURNDY
YAZ6CTC10, Compression Terminal, 6 AWG Cu, 30 Navy, 1-Hole, #10 Stud, Long Barrel
Image of YAZ6CTC10 YAZ6CTC10, Compression Terminal, 6 AWG Cu, 30 Navy, 1-Hole, #10 Stud, Long Barrel
Buy America(n) Qualified

YAZ6CTC10, Compression Terminal, 6 AWG Cu, 30 Navy, 1-Hole, #10 Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZ6CTC10

Cu Tubing Hylug (One Hole Code), 1 Hole with Inspection Window, #6 AWG Code,30 Navy, 600V-35kV, #10 stud, Long, Compression, 0.21 in BCD, Blue.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ6CTC10

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810224335

UPC 14 Digit GTIN

00781810224335

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.89 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.42 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

#10

Dimension - Z (inch)

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

30 (19) Navy

Conductor - Copper Str Size

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000