BURNDY
YAZ8C2TC1090SL, Compression Terminal, 8 Weld 37/24, 8 Code, 23 Navy, 2-Hole, #10 Stud, Slotted, Long Barrel, 90 Degree
Image of YAZ8C2TC1090SL YAZ8C2TC1090SL, Compression Terminal, 8 Weld 37/24, 8 Code, 23 Navy, 2-Hole, #10 Stud, Slotted, Long Barrel, 90 Degree

YAZ8C2TC1090SL, Compression Terminal, 8 Weld 37/24, 8 Code, 23 Navy, 2-Hole, #10 Stud, Slotted, Long Barrel, 90 Degree

Brand: Burndy

Catalog ID: YAZ8C2TC1090SL

Cu Tubing Hylug, 2 Holes with Inspection Window, #8 WELD 37/24 Flex, #8 AWG Code, 23 Navy, 600V-35kV, #10 stud, Long, Compression, 0.21 in BCD, Red.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ8C2TC1090SL

Color Code

Red

Connector Type

LONG BARREL

Die Index

49

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810217405

UPC 14 Digit GTIN

00781810217405

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Height inch

0.93 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

13/16

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 (37/#24) DLO

Conductor - Copper DLO Size Range

8 (37/#24) DLO

Conductor - Copper Flex G Size

8 AWG

Conductor - Copper Flex G Size Range

8 AWG

Conductor - Copper Flex H Size

8 AWG

Conductor - Copper Flex H Size Range

8 AWG

Conductor - Copper Flex I Size

8 AWG

Conductor - Copper Flex I Size Range

8 AWG

Conductor - Copper Flex K Size

8 AWG

Conductor - Copper Flex K Size Range

8 AWG

Conductor - Copper Flex M Size

8 AWG

Conductor - Copper Flex M Size Range

8 AWG

Conductor - Copper Solid Size

8 AWG

Conductor - Copper Solid Size Range

8-6 Sol

Conductor - Copper Str Navy Size

23 (7) Navy

Conductor - Copper Str Size

8 AWG

Conductor - Copper Str Size Range

8 AWG

Conductor - CopperWeld C Solid Size

8 AWG

Conductor - CopperWeld Solid Size Range

8 AWG

Conductor - CopperWeld Str Size

8 A AWG;8 C AWG;8 D AWG

Conductor - CopperWeld Str Size Range

8 A AWG-8 D AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

96000