

Brand: Burndy
Catalog ID: YAZV25TC12FX
Application
Wire Termination
Catalog Number
YAZV25TC12FX
Color Code
Pink
Connector Type
LONG BARREL
Die Index
12
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810241493
UPC 14 Digit GTIN
00781810241493
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
76 mm
Dimension - Length Overall inch
3.00 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1-9/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.55 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
1/0 AWG
Conductor - Copper DLO Size Range
1/0 AWG
Conductor - Copper Flex G Size
"1/0 AWG"
Conductor - Copper Flex G Size Range
1/0 AWG
Conductor - Copper Flex H Size
"1/0 AWG"
Conductor - Copper Flex H Size Range
1/0 AWG
Conductor - Copper Flex I Size
"1/0 AWG"
Conductor - Copper Flex I Size Range
1/0 AWG
Conductor - Copper Flex K Size
"1/0 AWG"
Conductor - Copper Flex K Size Range
1/0 AWG
Conductor - Copper Flex M Size
"1/0 AWG"
Conductor - Copper Str Compact Size
"1/0 AWG"
Conductor - Copper Str Navy Size
100
Conductor - Copper Str Size
"1/0 AWG"
Conductor - Copper Str Size Range
1/0 AWG
Conductor - CopperWeld Str Size
1/0 F AWG;1/0 G AWG;1/0 J AWG;1/0 K AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
25
Minimum Pack Quantity
25