BURNDY
YBM26L3, Uninsulated Flag-Type Ring Terminal For 2/0 AWG
Image of YBM26L3 YBM26L3, Uninsulated Flag-Type Ring Terminal For 2/0 AWG

YBM26L3, Uninsulated Flag-Type Ring Terminal For 2/0 AWG

Brand: Burndy

Catalog ID: YBM26L3

Uninsulated Flag-Type Ring Terminal For 2/0 AWG.

YBM26L3.

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

General

Catalog Number

YBM26L3

Connector Type

Flag Ring Terminal

Die Index

598

Feature - Barrel Style

Chamfered

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810098141

UPC 14 Digit GTIN

00781810098141

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.84 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Length Overall inch

1.96 in

Dimension - N inch

0.48 in

Dimension - Outside Diameter inch

0.76 in

Dimension - Pad Width inch

0.91 in

Dimension - Stud Size inch

1/2 in

Dimension - Z (inch)

0.61 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 2/0

Conductor - Copper Str Size

2/0

Conductor - Copper Str Size Range

2/0 AWG

Conductor Size

2/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flag Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

19600