
Brand: Burndy
Catalog ID: YBM26L3NK
YBM26L3NK.
Catalog Number
YBM26L3NK
Connector Type
Flag Ring Terminal
Die Index
598
Feature - Barrel Style
Chamfered
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Nickel
Trade Name
HYLUG™
UPC
781810463178
UPC 14 Digit GTIN
00781810463178
Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.84 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Length Overall inch
1.96 in
Dimension - N inch
0.48 in
Dimension - Outside Diameter inch
0.76 in
Dimension - Pad Width inch
0.91 in
Dimension - Stud Size inch
1/2 in
Dimension - Z (inch)
0.61 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
90 Degree
Conductor - Copper Str Aircraft Size
AN 2/0
Conductor - Copper Str Size
2/0
Conductor - Copper Str Size Range
2/0 AWG
Conductor Size
2/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Flag Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
19600