BURNDY
YBM4CL, Uninsulated Flag-Type Ring Terminal For 4 AWG
Image of YBM4CL YBM4CL, Uninsulated Flag-Type Ring Terminal For 4 AWG

YBM4CL, Uninsulated Flag-Type Ring Terminal For 4 AWG

Brand: Burndy

Catalog ID: YBM4CL

Uninsulated Flag-Type Ring Terminal For 4 AWG.

YBM4CL.

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

General

Catalog Number

YBM4CL

Connector Type

Flag Ring Terminal

Die Index

56

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

UPC

781810026250

UPC 14 Digit GTIN

00781810026250

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.47 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Length Overall inch

1.21 in

Dimension - N inch

0.3 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.53 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper DLO Size

4 (105/#24)

Conductor - Copper Flex I Size

4

Conductor - Copper Str Aircraft Size

AN 4

Conductor - Copper Str Size

4

Conductor - Copper Str Size Range

4 AWG

Conductor Size

4 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flag Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

96000