BURNDY
Image of YC10C10 YC10C10, Copper C-Shape Connector
Buy America(n) Qualified

YC10C10, Copper C-Shape Connector

Brand: Burndy

Catalog ID: YC10C10

Range-taking compression tap connector made of pure copper. For Copper to Copper applications and used for deadending.

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

General

Application

For Range Of Copper And Making Tap Or Parallel Copper Connections

Catalog Number

YC10C10

Die Index

238

Material

Copper

Plated

No

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YC-C Series

UPC

781810114605

UPC 14 Digit GTIN

00781810114605

Dimensions

Dimension - Height inch

0.37 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

8.1 mm

Dimension - Length Overall inch

0.32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run Range

12 Sol. - 10 Str

Conductor - Copper Str Tap Range

12 Sol. 10 Str

Conductor Type

Cu C Sol-Size

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

UL 486A;UL486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1

Pallet Quantity

99999