BURNDY
Image of YC25A2 YC25A2, Aluminum C-Shape Connector
Image of YC25A2 YC25A2, Aluminum C-Shape Connector

YC25A2, Aluminum C-Shape Connector

Brand: Burndy

Catalog ID: YC25A2

Range-taking, C-shaped AL compression tap, Run: Aluminum: 1/0, ACSR: 2, Tap: Aluminum: 1/0, ACSR: 2.

  • Range-taking, C-shaped AL compression tap
  • Run: Aluminum: 1/0, ACSR: 2
  • Tap: Aluminum: 1/0, ACSR: 2

General

Catalog Number

YC25A2

Die Index

C

Material

Aluminum

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>C-Taps

Product Type

Compression

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810123300

UPC 14 Digit GTIN

00781810123300

Dimensions

Dimension - Height inch

1.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Dimensions

2.25 in x 1 in x 2.25 in

Height

2.25 in

Length

2.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Conductor Related

Conductor - ACSR Str Run

1/0 Str

Conductor - ACSR Str Tap

2 (6-1) - 2 (7-1)

Conductor - ACSR Str Tap Range

2 (6-1) - 2 (7-1)

Conductor - AL Str Run

1/0 AWG

Conductor - AL Str Tap

2 AWG

Conductor - AL Str Tap Range

2 Sol. - 2 Str.

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14800