BURNDY
Image of YC25A25 YC25A25, Aluminum C-Shape Connector

YC25A25, Aluminum C-Shape Connector

Brand: Burndy

Catalog ID: YC25A25

Range-taking, C-shaped AL compression tap, Run: Aluminum: 1/0- 2/0, ACSR: 1/0, Tap: Aluminum: 1/0- 2/0, ACSR: 1/0.

  • Range-taking, C-shaped AL compression tap
  • Run: Aluminum: 1/0- 2/0, ACSR: 1/0
  • Tap: Aluminum: 1/0- 2/0, ACSR: 1/0

General

Catalog Number

YC25A25

Die Index

Q

Material

Aluminum

Plated

No

Plating Type

Unplated

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810123621

UPC 14 Digit GTIN

00781810123621

Dimensions

Dimension - Height inch

1.36 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimensions

1.75 in x 1.36 in x 1.75 in

Height

1.75 in

Length

1.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.36 in

Conductor Related

Conductor - ACSR Str Run

1/0 Str

Conductor - ACSR Str Tap

1/0 Str

Conductor - AL Str Run

1/0 AWG;2/0 AWG

Conductor - AL Str Run Range

1/0 AWG - 2/0 AWG

Conductor - AL Str Tap

1/0 AWG;2/0 AWG

Conductor - AL Str Tap Range

1/0 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

14800