BURNDY
Image of YC26A25 YC26A25, Aluminum C-Shape Connector

YC26A25, Aluminum C-Shape Connector

Brand: Burndy

Catalog ID: YC26A25

Range-taking, C-shaped AL compression tap, Run: Aluminum: 1/0- 2/0, ACSR: 1/0-2/0, Tap: Aluminum: 1/0- 1/0, ACSR: 1/0-1/0.

  • Range-taking, C-shaped AL compression tap
  • Run: Aluminum: 1/0- 2/0, ACSR: 1/0-2/0
  • Tap: Aluminum: 1/0- 1/0, ACSR: 1/0-1/0

General

Catalog Number

YC26A25

Die Index

D

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810124529

UPC 14 Digit GTIN

00781810124529

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.56 in

Dimensions

2.56 in x 1.38 in x 2.56 in

Height

2.56 in

Length

2.56 in

Width

1.38 in

Conductor Related

Conductor - ACSR Str Run Range

1/0 AWG - 2/0 AWG

Conductor - ACSR Str Tap Range

1/0 AWG - 1/0 AWG

Conductor - AL Str Run

1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Run Range

1/0 AWG - 2/0 AWG

Conductor - AL Str Tap

1/0 AWG

Conductor - AL Str Tap Range

1/0 AWG - 1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7200