
Brand: Burndy
Catalog ID: YC26A26
Application
For Combinations Of Aluminum, ACSR, 6201, 5005, Compressed and Compact Conductors
Catalog Number
YC26A26
Die Index
D
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
YC-A, YC-U Series
UPC
781810124826
UPC 14 Digit GTIN
00781810124826
Dimension - Height inch
1.38 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.56 in
Dimensions
2.56 in x 1.38 in x 2.56 in
Height
2.56 in
Length
2.56 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.38 in
Conductor - ACSR Str Run Range
1/0 AWG - 2/0 AWG
Conductor - ACSR Str Tap
2/0 Str
Conductor - AL Str Run
1/0 AWG;2/0 AWG
Conductor - AL Str Run Range
1/0 AWG - 2/0 AWG
Conductor - AL Str Tap
2/0 Str
Conductor - AL Str Tap Range
2/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
7200