BURNDY
YC28A28V, Aluminum C-Shape Connector, with PENETROX
Image of YC28A28V YC28A28V, Aluminum C-Shape Connector, with PENETROX

YC28A28V, Aluminum C-Shape Connector, with PENETROX

Brand: Burndy

Catalog ID: YC28A28V

Al Compression C Tap, W/PENETROX A14, 3/0 - 4/0 Str. Al/ACSR,6201,5005(Run&Tap).

  • Al Compression C Tap with PENETROX A14
  • 3/0 - 4/0 Str. Al/ACSR,6201,5005 (Run & Tap)

General

Catalog Number

YC28A28V

Die Index

H

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810101650

UPC 14 Digit GTIN

00781810101650

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

13

Minimum Pack Quantity

1

Pallet Quantity

3120