BURNDY
Image of YC28C28 YC28C28, Copper C-Shape Connector
Buy America(n) Qualified

YC28C28, Copper C-Shape Connector

Brand: Burndy

Catalog ID: YC28C28

CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, 3/0 Str. - 4/0 Str. (Run & Tap).

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

General

Application

For Making Tap Or Parallel Copper Connections

Catalog Number

YC28C28

Die Index

F or D3

EU RoHS Indicator

Yes

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YC-C Series

UPC

781810116302

UPC 14 Digit GTIN

00781810116302

Dimensions

Dimension - Height inch

1.56 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.07 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Tap Range

3/0 AWG-4/0 AWG

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

UL 486A;UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7400