
Brand: Burndy
Catalog ID: YC2A2
Application
For Combinations Of Aluminum, ACSR, 6201, 5005, Compressed and Compact Conductors
Catalog Number
YC2A2
Construction Material - Main
Aluminum
Die Index
C
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
YC-A
UPC
781810121504
UPC 14 Digit GTIN
00781810121504
Dimension - Height inch
1.00 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.50 in
Dimensions
1.5 in x 1 in x 1.5 in
Height
1.5 in
Length
1.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1 in
Conductor - AAAC 5005 Run
48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 5005 Run Range
48.69 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 5005 Tap
48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 5005 Tap Range
48.69 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 6201 Run
48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 6201 Run Range
48.69 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 6201 Tap
48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 6201 Tap Range
48.69 (7) kcmil-77.47 (7) kcmil
Conductor - ACSR Cmpt Run
4 AWG;3 AWG;2 AWG
Conductor - ACSR Cmpt Run Range
4 AWG-2 AWG
Conductor - ACSR Cmpt Tap
4 AWG;3 AWG;2 AWG
Conductor - ACSR Cmpt Tap Range
4 AWG-2 AWG
Conductor - ACSR Str Run Range
4 AWG - 2 AWG
Conductor - ACSR Str Tap Range
4 AWG - 2 AWG
Conductor - AL Str Run
2 AWG
Conductor - AL Str Run Range
2 Sol. - 2 Str
Conductor - AL Str Tap
2 AWG
Conductor - AL Str Tap Range
2 Sol. - 2 Str.
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
24000