BURNDY
Image of YC4U1 YC4U1, Aluminum Figure 6-Shape Connector

YC4U1, Aluminum Figure 6-Shape Connector

Brand: Burndy

Catalog ID: YC4U1

Figure 6- shaped, wide range-taking aluminum compression tap connector for smaller primary service taps and secondary service drops Pre-filled with PENETROX,Run(Al & Cu): 4 Sol. -4Str.

  • Figure 6-shaped
  • Wide range-taking aluminum compression tap connector
  • Pre-filled with PENETROX Oxide Inhibitor

General

Catalog Number

YC4U1

Die Index

D

Plated

N

Plating Type

Unplated

Type

YC-A, YC-U Series

UPC

781810123102

UPC 14 Digit GTIN

00781810123102

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - AAAC 5005 Run

48.69 (7) kcmil

Conductor - AAAC 5005 Run Range

48.69 (7) kcmil

Conductor - AAAC 5005 Tap

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 5005 Tap Range

30.58 (7) kcmil-77.47 (7) kcmil

Conductor - AAAC 6201 Run

48.69 (7) kcmil

Conductor - AAAC 6201 Run Range

48.69 (7) kcmil

Conductor - AAAC 6201 Tap

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 6201 Tap Range

30.58 (7) kcmil-77.47 (7) kcmil

Conductor - ACSR Cmpt Run

4 AWG

Conductor - ACSR Cmpt Run Range

4 AWG

Conductor - ACSR Cmpt Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - ACSR Cmpt Tap Range

6 AWG-1 AWG

Conductor - AL Str Run Range

4 Sol. - 4 Str.

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

6 Sol. - 1 Str.

Conductor - Copper Solid Run Range

4 Sol. - 4 Str.

Conductor - Copper Solid Tap Range

6 Sol. - 1 Str.

Conductor - Copper Str Run Range

4 Sol. - 4 Str.

Conductor - Copper Str Tap Range

6 Sol. - 1 Str.

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

2000

Pallet Quantity

11600