BURNDY
YC8L12TN, Compression C-Tap, Main #8-#10 AWG, Tap #10-#12 AWG, Tin Plated
Image of YC8L12TN YC8L12TN, Compression C-Tap, Main #8-#10 AWG, Tap #10-#12 AWG, Tin Plated

YC8L12TN, Compression C-Tap, Main #8-#10 AWG, Tap #10-#12 AWG, Tin Plated

Brand: Burndy

Catalog ID: YC8L12TN

Cu Thin Wall C-Tap, Compression, #8 - #10 AWG(Main), #10 - #12 AWG(Tap), 600 V, Tin Plated.

  • Material is high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Reinforced ribs on the outside of the connector increase the mechanical strength of the connection
  • Creates a compact connection that is easy for taping and insulating
  • Connectors are clearly marked with color code dot, UL and CSA (when applicable), wire size, and die index number

General

Application

Wire Tap

Catalog Number

YC8L12TN

Color Code

Blue

Connector Type

C-TAP

Die Index

7

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

CRIMPIT™

Type

YC-L Series

UPC

781810243367

UPC 14 Digit GTIN

00781810243367

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - D inch

0.60 in

Dimension - Pad Width inch

0.21 in

Dimension - Strip Length inch

5/8

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

8 AWG-10 AWG

Conductor - Copper Str Run Range

8 AWG-10 AWG

Conductor - Copper Str Tap

12 AWG-10 AWG

Conductor - Copper Str Tap Range

12 AWG-10 AWG

Conductor - Material

COPPER

Conductor Size

8 AWG-12 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

C-TAP

Logistics

Carton Quantity

2000

Minimum Pack Quantity

2000

Pallet Quantity

99999