BURNDY
YCA252N, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA252N YCA252N, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA252N YCA252N, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA252N, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA252N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, 5-3/8 IN L.

  • NEMA Standard mounting holes
  • Made of pure copper

General

Application

Designed for terminating copper conductors to switch pads and other substation or switch yard apparatus

Catalog Number

YCA252N

Connector Type

Terminal

Die Index

165

Material

Copper

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Product Type

Compression

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YCA-2N

UPC

781810810385

UPC 14 Digit GTIN

00781810810385

Dimensions

Dimension - B Length fraction

1-4/7 in

Dimension - B Length inch

1.57 in

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

136 mm

Dimension - Length Overall inch

5.34 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.62 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1 5/8

Dimension - Z (inch)

2.37 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7400