BURNDY
YCA252NDTS, Copper compression terminal, 1/0 Str, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Sealed oil tight and tin plated
Image of YCA252NDTS YCA252NDTS, Copper compression terminal, 1/0 Str, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Sealed oil tight and tin plated

YCA252NDTS, Copper compression terminal, 1/0 Str, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Sealed oil tight and tin plated

Brand: Burndy

Catalog ID: YCA252NDTS

Cu Compression terminal Designed for terminating Cu Conductors to switch pads, 1/0 Str., 1/2 IN Stud, 2 Pad holes, Sealed oil tight and tin plated.

  • Copper Compression Terminal
  • Designed to terminate Copper conductor to switch pads
  • 1/0 Str.
  • 1/2" Stud
  • 2 Pad Holes
  • Sealed oil tight
  • Tin plated

General

Catalog Number

YCA252NDTS

Connector Type

Terminal

Die Index

165

Material

Copper

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810085080

UPC 14 Digit GTIN

00781810085080

Dimensions

Dimension - B Length fraction

1-4/7 in

Dimension - B Length inch

1.57 in

Dimension - D inch

2.67 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

136 mm

Dimension - Length Overall inch

5.34 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

0.91 in

Dimension - Z (inch)

0.30 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7400