BURNDY
YCA26R2N, Al compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 2/0
Image of YCA26R2N YCA26R2N, Al compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 2/0
Image of YCA26R2N YCA26R2N, Al compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 2/0

YCA26R2N, Al compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 2/0

Brand: Burndy

Catalog ID: YCA26R2N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 6.30 IN L.

Aluminum Compression HYLUG, 2-hole NEMA 1/2" Stud, 1-3/4" Spacing

General

Application

For ACSR/6201/5005 (Compressed/Compact), Aluminum

Catalog Number

YCA26R2N

Connector Type

Terminal

Die Index

245;9A

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Aluminum Compression Terminals>YCA/YCAK

Product Type

Compression

Sub Brand

TERMINAL,TERMINALS

Type

YCA-R-N, Terminal

UPC

781810810439

UPC 14 Digit GTIN

00781810810439

Dimensions

Dimension - B Length inch

2.43 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

160 mm

Dimension - Length Overall inch

6.30 in

Dimension - Outside Diameter inch

0.70 in

Dimension - Pad Width inch

0.97 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

2/0 (6/1) Quail AWG

Conductor - ACSR Str Size Range

2/0 (6/1) Quail AWG

Conductor - AL Str Size

2/0 AWG

Conductor - AL Str Size Range

2/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9800