BURNDY
YCA272N, Copper compression lug, 3/0 Str, 2-hole, 1-3/4" Spacing
Image of YCA272N YCA272N, Copper compression lug, 3/0 Str, 2-hole, 1-3/4" Spacing
Image of YCA272N YCA272N, Copper compression lug, 3/0 Str, 2-hole, 1-3/4" Spacing

YCA272N, Copper compression lug, 3/0 Str, 2-hole, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA272N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus.

  • Copper Compression Terminal
  • 2-Hole, 1/2" Stud, 1-3/4" Spacing

General

Catalog Number

YCA272N

Connector Type

Terminal

Die Index

167

Material

Copper

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Product Type

Compression

Trade Name

HYLUG™

UPC

781810886724

UPC 14 Digit GTIN

00781810886724

Dimensions

Dimension - B Length fraction

1-20/29 in

Dimension - B Length inch

1.69 in

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

135 mm

Dimension - Length Overall inch

5.33 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.79 in

Dimension - Pad Width inch

1.08 in

Dimension - Strip Length inch

1 13/16

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

4608