BURNDY
YCA28R2N, Al Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 4/0 AWG
Image of YCA28R2N YCA28R2N, Al Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 4/0 AWG

YCA28R2N, Al Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 4/0 AWG

Brand: Burndy

Catalog ID: YCA28R2N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 6.83 IN L.

  • Aluminum compression HYLUG
  • NEMA Standard Mounting Holes

General

Application

Used for terminating jumper loops and equipment taps at switchpads and other substation apparatus, or to YDW-R deadends.

Catalog Number

YCA28R2N

Connector Type

Terminal

Die Index

249;11A;K-840

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

COMPRESSION TERMINAL

Type

YCA-R-N

UPC

781810810477

UPC 14 Digit GTIN

00781810810477

Dimensions

Dimension - B Length inch

2.80 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

173 mm

Dimension - Length Overall inch

6.83 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.21 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

8100