BURNDY
YCA2C2NW, Copper Compression Terminal, #2 AWG, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Hot Tin Plate
Image of YCA2C2NW YCA2C2NW, Copper Compression Terminal, #2 AWG, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Hot Tin Plate

YCA2C2NW, Copper Compression Terminal, #2 AWG, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Hot Tin Plate

Brand: Burndy

Catalog ID: YCA2C2NW

Copper Compression Terminal; Copper Conductor to Swtich Pads; Accommodates: #2-7 Str Copper; 2-Hole NEMA Drilling.

General

Catalog Number

YCA2C2NW

Connector Type

Terminal

Die Index

163

Material

Copper

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810349984

UPC 14 Digit GTIN

00781810349984

Dimensions

Dimension - B Length fraction

1-15/79 in

Dimension - B Length inch

1.19 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

123 mm

Dimension - Length Overall inch

4.83 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.5 in

Dimension - Pad Width inch

0.99 in

Dimension - Strip Length inch

1 1/4

Dimension - Stud Size inch

1/2

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

100

Pallet Quantity

8700