BURNDY
YCA2R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, #2
Image of YCA2R2N YCA2R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, #2

YCA2R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, #2

Brand: Burndy

Catalog ID: YCA2R2N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 5.90 IN L

Aluminum Compression HYLUG, 2-hole NEMA 1/2" Stud, 1-3/4" Spacing

General

Application

For ACSR/6201/5005 (Compressed/Compact), Aluminum

Catalog Number

YCA2R2N

Connector Type

Terminal

Construction Material - Main

Aluminum

Die Index

239

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

Terminals, TERMINAL

Type

YCA-R-N, Terminal

UPC

781810016633

UPC 14 Digit GTIN

00781810016633

Dimensions

Dimension - B Length inch

1.61 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.90 in

Dimension - Outside Diameter inch

0.52 in

Dimension - Pad Width inch

1.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

2 (6/1) Sparrow AWG

Conductor - ACSR Str Size Range

2 (6/1) Sparrow AWG

Conductor - AL Str Size

2 AWG

Conductor - AL Str Size Range

2 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

900