BURNDY
YCA2R2N, Al compression terminal 2-Hole, 1/2" Stud, 1-3/4" Spacing, #2 AWG, ACSR, AAC, AAAC
Image of YCA2RL2N YCA2R2N, Al compression terminal 2-Hole, 1/2" Stud, 1-3/4" Spacing, #2 AWG, ACSR, AAC, AAAC

YCA2R2N, Al compression terminal 2-Hole, 1/2" Stud, 1-3/4" Spacing, #2 AWG, ACSR, AAC, AAAC

Brand: Burndy

Catalog ID: YCA2RL2N

Aluminum compression lug designed for terminating overhead conductors to switch pads and other substation switch yard apparatus,Die index: BG, 243, 687.

  • Aluminum Compression Terminal
  • 2-Hole, 1/2" Stud, 1-3/4" Spacing

General

Catalog Number

YCA2RL2N

Connector Type

Terminal

Die Index

243;687;BG

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810810408

UPC 14 Digit GTIN

00781810810408

Dimensions

Dimension - B Length inch

2.20 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6 in

Dimension - Outside Diameter inch

0.66 in

Dimension - Pad Width inch

0.91 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Cmpt Size Range

2 AWG

Conductor - ACSR Str Size

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size Range

2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG

Conductor - AL Str Size

2 AWG

Conductor - AL Str Size Range

2 AWG

Conductor Type

  • ACSR C Str-Size
  • AAC

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

12000