BURNDY
YCA302N, Copper compression lug, 2-Hole, 1-3/4" Spacing
Image of YCA302N YCA302N, Copper compression lug, 2-Hole, 1-3/4" Spacing

YCA302N, Copper compression lug, 2-Hole, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA302N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, 5-1/2 IN L.

  • NEMA Standard mounting holes
  • Made of pure copper

General

Application

Designed for terminating copper conductors to switch pads and other substation or switch yard apparatus

Catalog Number

YCA302N

Connector Type

Terminal

Die Index

170

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YCA-2N

UPC

781810014813

UPC 14 Digit GTIN

00781810014813

Dimensions

Dimension - B Length inch

1.71 in

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

14/25 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

141 mm

Dimension - Length Overall inch

5.54 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.05 in

Dimension - Pad Width inch

1.42 in

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

300 kcmil

Conductor - Copper Str Size Range

300 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2220