BURNDY
YCA30R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA30R2N YCA30R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA30R2N YCA30R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA30R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA30R2N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 6.71 IN L.

  • Aluminum Compression Terminal
  • 2-Hole, 1/2" Stud, 1-3/4" Spacing

General

Application

Aluminum compression HYLUGs for terminating overhead conductors to switch pads and substation or switch yard apparatus.

Catalog Number

YCA30R2N

Connector Type

Terminal

Construction Material - Main

Aluminum

Die Index

251

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Aluminum Compression Terminals>YCA/YCAK

Product Type

Compression

Sub Brand

HYLUG

Type

YCA-R-2N

UPC

781810810491

UPC 14 Digit GTIN

00781810810491

Dimensions

Dimension - B Length inch

2.57 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

170 mm

Dimension - Length Overall inch

6.71 in

Dimension - Outside Diameter inch

1.00 in

Dimension - Pad Width inch

1.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing kcmil-266.8 (26/7) Partridge kcmil

Conductor - AL Str Size

266 kcmil

Conductor - AL Str Size Range

266 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5920