BURNDY
YCA342N, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA342N YCA342N, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA342N, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA342N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, 6-1/2 IN L.

  • NEMA Standard mounting holes
  • Made of pure copper

General

Application

Designed for terminating copper conductors to switch pads and other substation or switch yard apparatus

Catalog Number

YCA342N

Connector Type

Terminal

Die Index

210

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YCA-2N

UPC

781810014806

UPC 14 Digit GTIN

00781810014806

Dimensions

Dimension - B Length inch

2.53 in

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

14/25 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

166 mm

Dimension - Length Overall inch

6.52 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.38 in

Dimension - Pad Width inch

1.88 in

Dimension - Strip Length inch

2 5/8

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1110