BURNDY
YCA37R2N, Al Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA37R2N YCA37R2N, Al Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA37R2N, Al Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA37R2N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 8.15 IN L.

  • Aluminum compression HYLUG
  • NEMA Standard Mounting Holes

General

Application

Used for terminating jumper loops and equipment taps at switchpads and other substation apparatus, or to YDW-R deadends.

Catalog Number

YCA37R2N

Connector Type

Terminal

Die Index

261

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

COMPRESSION TERMINAL

Trade Name

HYLUG™

Type

YCA-R-N

UPC

781810810705

UPC 14 Digit GTIN

00781810810705

Dimensions

Dimension - B Length inch

3.65 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

207 mm

Dimension - Length Overall inch

8.15 in

Dimension - Pad Width inch

1.94 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

477 (24-7) kcmil; 477 (26-7) kcmil;477 (30-7) kcmil, 556.5 (18-1)

Conductor - ACSR Str Size Range

477 (24-7) kcmil; 477 (26-7) kcmil;477 (30-7) kcmil, 556.5 (18-1)

Conductor - AL Str Size

556 kcmil

Conductor - AL Str Size Range

556 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2880