BURNDY
YCA391A2N, Compression terminal for AL, ACSR, 6201, 5005, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA391A2N YCA391A2N, Compression terminal for AL, ACSR, 6201, 5005, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA391A2N, Compression terminal for AL, ACSR, 6201, 5005, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA391A2N

Compression Terminals for Aluminum, ACSR, 6201, 5005, Compressed and Compact Conductors, 795 (37) 750 (61) Al, 10-1/8 in L.

Compression Terminal, 2-Hole NEMA Pad, 1/2" Stud, 1-3/4" Spacing

General

Application

For AAC(STR,Compressed,compact), ACSR AND AAAC

Catalog Number

YCA391A2N

Connector Type

Terminal

Die Index

342

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

COMPRESSION TERMINAL

Trade Name

HYLUG™

Type

YCA-R-N

UPC

781810810392

UPC 14 Digit GTIN

00781810810392

Dimensions

Dimension - B Length inch

5.24 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

256 mm

Dimension - Length Overall inch

10.06 in

Dimension - Pad Width inch

2.32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

750 kcmil;795 kcmil

Conductor - AL Str Size Range

750 kcmil;795 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

900