BURNDY
YCA43R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA43R2N YCA43R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Buy America(n) Qualified

YCA43R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA43R2N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 10.28 IN L.

  • Aluminum Compression Lug
  • 2-Hole, 1/2" Stud, 1-3/4" Spacing

General

Catalog Number

YCA43R2N

Connector Type

Terminal

Die Index

292;319

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016671

UPC 14 Digit GTIN

00781810016671

Dimensions

Dimension - B Length inch

5.30 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

260 mm

Dimension - Length Overall inch

10.28 in

Dimension - Pad Width inch

2.48 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

605 (30-19) kcmil;636 (24-7) kcmil;636 (26-7) kcmil;636 (30-19) kcmil;666.6 (24-7) kcmil

Conductor - ACSR Str Size Range

605 (30-19) kcmil;636 (24-7) kcmil;636 (26-7) kcmil;636 (30-19) kcmil;666.6 (24-7) kcmil

Conductor - AL Str Size

700 kcmil;750 kcmil;795 kcmil

Conductor - AL Str Size Range

700 kcmil;750 kcmil;795 kcmil

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1008